EV8-14R-Q

StrongHold™ Ring Terminal, vinyl insul, 8 AWG, 1/4 Stud Size

Specifications

Package Type

Bag

Insulation Material

Vinyl

Barrel Type

Standard

Seam Type

Brazed

Color

Red

Overall Length (In.)

1.26

Overall Length (mm)

32

Maximum Operating Temperature (°C)

105

Maximum Operating Temperature (°F)

221

Overall Width (In.)

0.47

Overall Width (mm)

12

Stud Hole Size (In.)

0.25

Wire Strip Length (In.)

15/32

Wire Strip Length (mm)

12

Finish/Coating

Tin-Plated

Standards Met

cULus

For Use With

KST-HDC38A

Clearance

0.37

Clearance (mm)

9.3

Insulation Diameter (In.)

0.32

Maximum Output Voltage (V)

600

Stock

0.05

Stock (mm)

1.2

Stud Hole Spacing (mm)

6

Wire Range (In.)

8

Wire Range (mm)

8.0

RoHS Compliancy Status

Compliant

Min. Order Qty.

25

Packaging Details

UPC

61305634215

Std. Pkg. Qty.

25

Std. Pkg. Volume (cf)

0.0043

Std. Ctn. Qty.

5000

Std. Ctn. Volume (cf)

0.8501

Related Products