EV8-38R-Q

StrongHold™ Ring Terminal, vinyl insul, 8 AWG, 3/8 Stud Size

Specifications

Barrel Type

Standard

Clearance

0.54

Clearance (mm)

13.8

Color

Red

Finish

Tin-Plated

For Use With

KST-HDC38A

Insulation

Vinyl

Insulation Diameter (In.)

0.32

Max. Voltage Rating

600

Maximum Operating Temperature (C)

105

Maximum Operating Temperature (F)

221

Overall Length (In.)

1.50

Overall Length (mm)

38.0

Packaging Type

Bag

Seam Type

Brazed

Standards

cULus

Stock

0.05

Stock (mm)

1.2

Stud Hole Size (In.)

3/8

Stud Hole Size (mm)

M10

Width (In.)

0.59

Width (mm)

15.0

Wire Range (In.)

8

Wire Range (mm)

8.0

Wire Strip Length (In.)

15/32"

Wire Strip Length (mm)

12.0

RoHS Compliancy Status

Compliant

Min. Order Qty.

25

Packaging Details

UPC

61305634216

Std. Pkg. Qty.

25

Std. Pkg. Volume (cf)

0.0035

Std. Ctn. Qty.

5000

Std. Ctn. Volume (cf)

0.6951

Related Products