Stud Size |
#10 |
Wire Range |
16 AWG - 12 AWG |
Wire Range (mm²) |
1.5 - 4.0 |
Barrel Configuration |
Standard |
Barrel Type |
Brazed Seam |
Base Material |
Copper |
Insulation |
Non-Insulated |
Panduit Color Code |
Metallic |
Plating Type |
Tinned |
Part Number Series |
P-HDR |
Clearance |
0.36 |
Clearance (mm) |
9.1 |
Length (In.) |
0.81 |
Length (mm) |
20.6 |
Stock |
0.05 |
Stock (mm) |
1.3 |
Width (In.) |
0.37 |
Width (mm) |
9.4 |
Wire Strip Length (In.) |
9/32" (.2812) |
Wire Strip Length (mm) |
7.1 |
Flammability Rating |
N/A |
Max. Voltage Rating |
2000 V |
Temperature Rating |
302 Degrees Fahrenheit (150 Degrees Celsius) |
CA-800/EZ Series Crimp Die |
— |
CA9 Series Crimp Die |
— |
CSA Certified |
C22.2 No. 65 |
Mil. Std. Part Number |
— |
UL Listed |
UL 486A - UL 486B |
Packaging Type |
Box |
BMEcat - Insulation |
None |
Part Features |
• Ring tongue design assures a secure connection in high vibration applications • Manufactured from stock 56% thicker than a standard #16 – 14 AWG terminal for use in heavy-duty applications • Internal barrel serrations assure good wire contact and maximum tensile strength |
Stud Size Metric |
NA |
RoHS Compliancy Status |
Compliant |
Min. Order Qty. |
500 |
UPC |
07498380281 |
Std. Pkg. Qty. |
500 |
Std. Pkg. Volume (cf) |
0.0419 |
Std. Ctn. Qty. |
5000 |
Std. Ctn. Volume (cf) |
0.4190 |
Part Drawings |
Ring Terminals, Heavy Duty - Non-Insulated, P12-HDR |
US English |
|
Selection Guides |
Terminal Tools Selection Guide |
US English |