P12-10HDR-L

Loose Piece Ring Terminal

Ring Terminal 16-12 AWG, #10 stud size, heavy duty, non-insulated, standard package.

Specifications

Package Type

Bottle

Base Material

Copper

Insulation Material

Non-Insulated

Barrel Type

Brazed Seam

Maximum Wire Size (AWG)

16 AWG - 12 AWG

Overall Length (In.)

0.81

Overall Length (mm)

20.6

Maximum Operating Temperature (°C)

NA

Maximum Operating Temperature (°F)

NA

Overall Width (In.)

0.37

Overall Width (mm)

9.4

Stud Hole Size (In.)

NA

Stud Hole Size (mm)

NA

Wire Strip Length (In.)

9/32

Wire Strip Length (mm)

7.1

Finish/Coating

Tinned

Stud Size

#10

Wire Range (mm²)

1.5 - 4.0

Barrel Configuration

Standard

Color Code

Metallic

Plating Type

Tinned

Part Number Series

P-HDR

Clearance

0.36

Clearance (mm)

9.1

Length (In.)

0.81

Length (mm)

20.6

Stock

0.05

Stock (mm)

1.3

Flammability Rating

N/A

Maximum Output Voltage (V)

2000

Temperature Rating

302 Degrees Fahrenheit (150 Degrees Celsius)

CA-800/EZ Series Crimp Die

CA9 Series Crimp Die

CSA Certified

C22.2 No. 65

Mil. Std. Part Number

UL Listed

UL 486A - UL 486B

Part Features

• Ring tongue design assures a secure connection in high vibration applications • Manufactured from stock 56% thicker than a standard #16 – 14 AWG terminal for use in heavy-duty applications • Internal barrel serrations assure good wire contact and maximum tensile strength

Stud Size Metric

NA

RoHS Compliancy Status

Compliant

Min. Order Qty.

50

Packaging Details

UPC

07498380280

Std. Pkg. Qty.

50

Std. Pkg. Volume (cf)

0.0081

Std. Ctn. Qty.

500

Std. Ctn. Volume (cf)

0.0808

Resources

Catalog Cut Sheets

P12-6HDR-L Product Page

US English

Part Drawings

Ring Terminals, Heavy Duty - Non-Insulated, P12-HDR

US English

Selection Guides

Terminal Tools Selection Guide

US English

Related Products