P18-6R-M

Loose Piece Ring Terminal

Ring Terminal, 22 – 16 AWG, #6 stud size, non-insulated, bulk package.

Specifications

Package Type

Box

Base Material

Copper

Insulation Material

Non-Insulated

Barrel Type

Brazed Seam

Maximum Wire Size (AWG)

22 AWG - 16 AWG

Overall Length (In.)

0.62

Overall Length (mm)

15.8

Overall Width (In.)

0.25

Overall Width (mm)

6.4

Wire Strip Length (In.)

9/32

Wire Strip Length (mm)

7.1

Finish/Coating

Tinned

Stud Size

#6

Wire Range (mm²)

0.5 - 1.5

Barrel Configuration

Standard

Color Code

Metallic

Plating Type

Tinned

Part Number Series

P

Clearance

0.21

Clearance (mm)

5.3

Stock

0.03

Stock (mm)

0.8

Flammability Rating

N/A

Maximum Output Voltage (V)

2000

Temperature Rating

302 Degrees Fahrenheit (150 Degrees Celsius)

CA-800/EZ Series Crimp Die

CA9 Series Crimp Die

CSA Certified

C22.2 No. 65

Mil. Std. Part Number

UL Listed

UL 486A - UL 486B

Part Features

• Ring tongue design assures a secure connection in high vibration applications • Internal barrel serrations assure good wire contact and maximum tensile strength

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

07498380203

Std. Pkg. Qty.

1000

Std. Pkg. Volume (cf)

0.0253

Std. Ctn. Qty.

10000

Std. Ctn. Volume (cf)

0.2535

Resources

Part Drawings

Ring Terminals, Non-Insulated - P18-R

US English

Selection Guides

Terminal Tools Selection Guide

US English

Related Products