P22-8R-M

Loose Piece Ring Terminal

Ring Terminal, 26 – 22 AWG, #8 stud size, non-insulated, bulk package.

Specifications

Package Type

Box

Base Material

Copper

Insulation Material

Non-Insulated

Barrel Type

Brazed Seam

Maximum Wire Size (AWG)

26 AWG - 22 AWG

Overall Length (In.)

0.63

Overall Length (mm)

16

Overall Width (In.)

0.26

Overall Width (mm)

6.6

Wire Strip Length (In.)

3/16

Wire Strip Length (mm)

4.8

Finish/Coating

Tinned

Stud Size

#8

Wire Range (mm²)

0.1 - 0.5

Barrel Configuration

Standard

Color Code

Metallic

Plating Type

Tinned

Part Number Series

P

Clearance

0.25

Clearance (mm)

6.4

Stock

0.02

Stock (mm)

0.5

Flammability Rating

N/A

Temperature Rating

302 Degrees Fahrenheit (150 Degrees Celsius)

CA-800/EZ Series Crimp Die

CA9 Series Crimp Die

CSA Certified

No

Mil. Std. Part Number

UL Listed

No

Part Features

• Ring tongue design assures a secure connection in high vibration applications • Internal barrel serrations assure good wire contact and maximum tensile strength

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

07498389027

Std. Pkg. Qty.

1000

Std. Pkg. Volume (cf)

0.0103

Std. Ctn. Qty.

10000

Std. Ctn. Volume (cf)

0.1031

Resources

Selection Guides

Terminal Tools Selection Guide

US English

Part Drawings

Ring Terminal, Non-Insulated #26 - 22 AWG - 41227

US English

Related Products