The P4-38R-T Pan-Term® Terminal is a non-insulated, ring terminal. Brazed seam protects terminal barrel from splitting during the crimp process. Internal barrel serrations assure good wire contact and maximum tensile strength.
Stud Hole Size (In.) | 3/8" |
Stud Hole Size (mm) | 10 |
Stud Size | 3/8" |
Insulation Material | Non-Insulated |
Maximum Copper Conductor Size (AWG) | #4 |
Maximum Wire Size (AWG) | #4 |
Minimum Wire Size (AWG) | #4 |
Minimum Copper Conductor Size (AWG) | #4 |
Wire Strip Length (In.) | 1/2 |
Wire Strip Length (mm) | 12.7 |
Standards Met | cULus Listed 587H E52164, CSA Certified LR31212 |
Base Material | Copper |
Maximum Voltage (V) | 2000 |
Finish/Coating | Tin-Plated |
Barrel Type | Standard |
Maximum Operating Temperature (°C) | 150 |
Maximum Operating Temperature (°F) | 302 |
Outer Diameter (In.) | 0.39 |
Seam Type | Brazed |
Outer Diameter (mm) | 9.9 |
Inside Diameter (In.) | 0.29 |
Inside Diameter (mm) | 7.4 |
Sub Brand | Pan-Term® |
Overall Length (In.) | 1.46 |
Overall Length (mm) | 37.1 |
Overall Width (In.) | 0.68 |
Overall Width (mm) | 17.3 |
Tongue Thickness (In.) | 0.05 |
Tongue Thickness (mm) | 1.3 |
Tongue Width (In.) | 0.68 |
Tongue Width (mm) | 17.3 |
Packaging Type | Box |
Product Type | Ring Terminal |
For Use With | CT-1701, CT-2600 (CD-2600-P4) |
Part Features | • Ring tongue design assures a secure connection in high vibration applications • Internal barrel serrations assure good wire contact and maximum tensile strength |
UPC | 07498387063 |
Std. Pkg. Qty. | 200 |
Std. Pkg. Volume (cf) | 0.5972 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Videos | Success Depends on the Crimp Training Video 16:9 BS10-D | English | |
Part Drawings | #4 Barrel Non-Insulated Ring Tongue | English | |
Catalogs | IEI Best Seller and Featured Parts Catalog ELCB34--SA-ENG | English | |
Selection Guides | Terminal Tools Selection Guide | English |