P4-14RHT6-E

Loose Piece Ring Terminal

High Temperature Ring Terminal, 4 AWG, 1/4" stud size, non-insulated.

Specifications

Stud Size

1/4"

Wire Range

4 AWG

Wire Range (mm²)

25

Barrel Configuration

Standard

Barrel Type

High Temperature, Brazed Seam

Base Material

Copper

Insulation

Non-Insulated

Panduit Color Code

Metallic

Plating Type

Nickel

Part Number Series

P-RHT6

Clearance

0.50

Clearance (mm)

12.7

Length (In.)

1.40

Length (mm)

35.6

Stock

0.05

Stock (mm)

1.3

Width (In.)

0.55

Width (mm)

14.0

Wire Strip Length (In.)

1/2" (.50)

Wire Strip Length (mm)

12.7

Flammability Rating

N/A

Max. Voltage Rating

2000 V

Temperature Rating

650 Degrees Fahrenheit (343 Degrees Celsius)

CA-800/EZ Series Crimp Die

CA9 Series Crimp Die

CSA Certified

C22.2 No. 65

Mil. Std. Part Number

UL Listed

UL 486A - UL 486B

Packaging Type

Bottle

Part Features

• Ring tongue design assures a secure connection in high vibration applications • Nickel plated copper for temperatures up to 650°F (343°C) • Internal barrel serrations assure good wire contact and maximum tensile strength

RoHS Compliancy Status

Compliant

Min. Order Qty.

20

Packaging Details

UPC

07498313014

Std. Pkg. Qty.

20

Std. Pkg. Volume (cf)

0.0015

Std. Ctn. Qty.

200

Std. Ctn. Volume (cf)

0.0153

Resources

Part Drawings

Non-Insulated 4 Barrel High Temperature Ring Terminal - A41743

US English

Catalog Cut Sheets

P18-6RHT6-C Product Page

US English

Selection Guides

Terminal Tools Selection Guide

US English

Related Products