Stud Hole Size (mm) |
M5 |
Stud Size |
#10 |
Wire Range |
6 AWG |
Wire Range (mm²) |
16 |
Barrel Configuration |
Standard |
Barrel Type |
High Temperature, Brazed Seam |
Base Material |
Copper |
Insulation |
Non-Insulated |
Panduit Color Code |
Metallic |
Plating Type |
Nickel |
Part Number Series |
P-RHT6 |
Clearance |
0.43 |
Clearance (mm) |
10.9 |
Length (In.) |
1.21 |
Length (mm) |
30.7 |
Stock |
0.05 |
Stock (mm) |
1.1 |
Width (In.) |
0.47 |
Width (mm) |
11.9 |
Wire Strip Length (In.) |
7/16" (.4375) |
Wire Strip Length (mm) |
11.11 |
Flammability Rating |
N/A |
Max. Voltage Rating |
2000 V |
Temperature Rating |
650 Degrees Fahrenheit (343 Degrees Celsius) |
CA-800/EZ Series Crimp Die |
— |
CA9 Series Crimp Die |
— |
CSA Certified |
C22.2 No. 65 |
Mil. Std. Part Number |
— |
UL Listed |
UL 486A - UL 486B |
Packaging Type |
Bottle |
Part Features |
• Ring tongue design assures a secure connection in high vibration applications • Nickel plated copper for temperatures up to 650°F (343°C) • Internal barrel serrations assure good wire contact and maximum tensile strength |
RoHS Compliancy Status |
Compliant |
Min. Order Qty. |
20 |
UPC |
07498313122 |
Std. Pkg. Qty. |
20 |
Std. Pkg. Volume (cf) |
0.0074 |
Std. Ctn. Qty. |
200 |
Std. Ctn. Volume (cf) |
0.0736 |
Catalog Cut Sheets |
P18-6RHT6-C Product Page |
US English |
|
Part Drawings |
Ring Terminal, Large Wire, Non-Insulated, High Temperature, P6-RHT6 |
US English |
|
Selection Guides |
Terminal Tools Selection Guide |
US English |