PH14-10R-Q

Loose Piece Ring Terminal

Heat Shrink Ring Terminal 16 – 14 AWG, #10 stud size.

Specifications

Stud Size

#10

Wire Range

16 AWG - 14 AWG

Wire Range (mm²)

1.5 - 2.5

Barrel Configuration

Standard

Barrel Type

Brazed Seam

Base Material

Copper

Insulation

Heat Shrink

Panduit Color Code

Blue

Plating Type

Tinned

Part Number Series

PH

Clearance

1.05

Clearance (mm)

26.67

Length (In.)

1.05

Length (mm)

26.7

Max. Insulation Diameter In. (mm)

0.190 (4.8)

Stock

Stock (mm)

Width (In.)

0.32

Width (mm)

8.1

Wire Strip Length (In.)

5/16" (.3125)

Wire Strip Length (mm)

7.9

Flammability Rating

UL 94V-HB

Max. Voltage Rating

600 V

Temperature Rating

230 Degrees Fahrenheit (110 Degrees Celsius)

CA-800/EZ Series Crimp Die

CA9 Series Crimp Die

CSA Certified

C22.2 No. 65

Mil. Std. Part Number

UL Listed

UL 486A - UL 486B

Packaging Type

Bag

Part Features

• Heat shrink sleeving forms a protective barrier to provide environmentally sealed terminations ideal for high moisture applications • Ring tongue design assures a secure connection in high vibration applications • Heat shrink installation is completed with a standard heat gun • Shrink temperature 300°F (150°C)

RoHS Compliancy Status

Compliant

Min. Order Qty.

25

Packaging Details

UPC

07498381806

Std. Pkg. Qty.

25

Std. Pkg. Volume (cf)

0.0067

Std. Ctn. Qty.

125

Std. Ctn. Volume (cf)

0.0337

Resources

Part Drawings

RING TERMINALS, HEAT SHRINK INSULATED

US English

Selection Guides

Terminal Tools Selection Guide

US English

Related Products