PH18-14R-Q

Loose Piece Ring Terminal

Heat Shrink Ring Terminal 22 – 18 AWG, 1/4" stud size.

Specifications

Package Type

Bag

Base Material

Copper

Insulation Material

Heat Shrink

Barrel Type

Brazed Seam

Maximum Wire Size (AWG)

22 AWG - 18 AWG

Overall Length (In.)

NA

Overall Length (mm)

NA

Maximum Operating Temperature (°C)

NA

Maximum Operating Temperature (°F)

NA

Overall Width (In.)

0.47

Overall Width (mm)

11.9

Stud Hole Size (In.)

NA

Stud Hole Size (mm)

NA

Wire Strip Length (In.)

0.31

Wire Strip Length (mm)

7.9

Finish/Coating

Tinned

Stud Size

1/4"

Wire Range (mm²)

0.5 - 1.0

Barrel Configuration

Standard

Color Code

Red

Plating Type

Tinned

Part Number Series

PH

Clearance

1.24

Clearance (mm)

31.5

Length (In.)

1.24

Length (mm)

31.5

Max. Insulation Diameter In. (mm)

0.170 (4.3)

Stock

Stock (mm)

Flammability Rating

UL 94V-HB

Maximum Output Voltage (V)

600.0

Temperature Rating

230 Degrees Fahrenheit (110 Degrees Celsius)

CA-800/EZ Series Crimp Die

CA9 Series Crimp Die

CSA Certified

C22.2 No. 65

Mil. Std. Part Number

UL Listed

UL 486A - UL 486B

Part Features

• Heat shrink sleeving forms a protective barrier to provide environmentally sealed terminations ideal for high moisture applications • Ring tongue design assures a secure connection in high vibration applications • Heat shrink installation is completed with a standard heat gun • Shrink temperature 300°F (150°C)

Stud Size Metric

M6

RoHS Compliancy Status

Compliant

Min. Order Qty.

25

Packaging Details

UPC

07498381803

Std. Pkg. Qty.

25

Std. Pkg. Volume (cf)

0.0139

Std. Ctn. Qty.

125

Std. Ctn. Volume (cf)

0.0697

Resources

Catalog Cut Sheets

PH18-6R-Q Product Page

US English

Part Drawings

RING TERMINALS, HEAT SHRINK INSULATED

US English

Selection Guides

Terminal Tools Selection Guide

US English

Related Products