PK10-38R-Q

Loose Piece Ring Terminal

Ring terminal, 12 – 10 AWG, KYNAR insulated, 3/8" stud size, standard package.

Specifications

Package Type

Bottle

Base Material

Copper

Insulation Material

Kynar

Note

PK10-38R-Q replaces PK10-38R-L

Barrel Type

Insulation Grip Sleeve

Maximum Wire Size (AWG)

12 AWG - 10 AWG

Overall Length (In.)

1.34

Overall Length (mm)

34

Overall Width (In.)

0.58

Overall Width (mm)

14.7

Wire Strip Length (In.)

0.28

Wire Strip Length (mm)

7.1

Finish/Coating

Tinned

Standards Met

IEEE 323-2003

Stud Size

3/8"

Wire Range (mm²)

4.0 - 6.0

Barrel Configuration

Standard

Color Code

Yellow Stripe

Plating Type

Tinned

Part Number Series

PK

Clearance

0.42

Clearance (mm)

10.7

Stock

0.04

Stock (mm)

1.0

Flammability Rating

UL 94V-0

Maximum Output Voltage (V)

600.0

Temperature Rating

300 Degrees Fahrenheit (150 Degrees Celsius)

CA-800/EZ Series Crimp Die

CA9 Series Crimp Die

CSA Certified

C22.2 No. 65

Mil. Std. Part Number

UL Listed

UL 486A - UL 486B

Insulation Diameter (In.)

0.23

Insulation Diameter (mm)

5.8

Part Features

• For nuclear containment areas and high temperature to 300°F (150°C) applications • Color code: natural with appropriate color stripe to identify wire range • Ring tongue design assures a secure connection in high vibration applications

Stud Size Metric

M10

RoHS Compliancy Status

Compliant

Min. Order Qty.

25

Packaging Details

UPC

07498312043

Std. Pkg. Qty.

25

Std. Pkg. Volume (cf)

0.0099

Std. Ctn. Qty.

125

Std. Ctn. Volume (cf)

0.0493

Resources

Selection Guides

Terminal Tools Selection Guide

US English

Catalog Cut Sheets

PK18-4R-C Product Page

US English

Related Products