PK6-14R-T

Loose Piece Ring Terminal

Ring terminal, #6 AWG, KYNAR insulated, 1/4" stud size.

Specifications

Stud Size

1/4"

Wire Range

6 AWG

Wire Range (mm²)

16

Barrel Configuration

Standard

Barrel Type

Insulation Grip Sleeve

Base Material

Copper

Insulation

Kynar

Panduit Color Code

Blue Stripe

Plating Type

Tinned

Part Number Series

PK

Clearance

0.48

Clearance (mm)

12.2

Length (In.)

1.63

Length (mm)

41.4

Max. Insulation Diameter In. (mm)

0.360 (9.14)

Stock

0.05

Stock (mm)

1.1

Width (In.)

0.47

Width (mm)

11.9

Wire Strip Length (In.)

7/16" (.4375)

Wire Strip Length (mm)

11.11

Flammability Rating

UL 94V-0

Max. Voltage Rating

600 V

Temperature Rating

300 Degrees Fahrenheit (150 Degrees Celsius)

CA-800/EZ Series Crimp Die

CA9 Series Crimp Die

CSA Certified

C22.2 No. 65

Mil. Std. Part Number

Standards

IEEE 323-2003

UL Listed

UL 486A - UL 486B

Packaging Type

Box

Part Features

• For nuclear containment areas and high temperature to 300°F (150°C) applications • Color code: natural with appropriate color stripe to identify wire range • Ring tongue design assures a secure connection in high vibration applications

RoHS Compliancy Status

Compliant

Min. Order Qty.

200

Packaging Details

UPC

07498319810

Std. Pkg. Qty.

200

Std. Pkg. Volume (cf)

0.0860

Std. Ctn. Qty.

1200

Std. Ctn. Volume (cf)

0.5162

Resources

Part Drawings

Kynar Insulated Ring Terminals - PK6

US English

Catalog Cut Sheets

PK18-4R-C Product Page

US English

Selection Guides

Terminal Tools Selection Guide

US English

Related Products