PK8-10R-T

Loose Piece Ring Terminal

Ring terminal, #8 AWG, KYNAR insulated, #10 stud size.

Specifications

Package Type

Box

Base Material

Copper

Insulation Material

Kynar

Barrel Type

Insulation Grip Sleeve

Maximum Wire Size (AWG)

8 AWG

Overall Length (In.)

1.52

Overall Length (mm)

38.6

Overall Width (In.)

0.47

Overall Width (mm)

11.9

Wire Strip Length (In.)

0.37

Wire Strip Length (mm)

9.5

Finish/Coating

Tinned

Standards Met

IEEE 323-2003

Stud Size

#10

Wire Range (mm²)

10

Barrel Configuration

Standard

Color Code

Red Stripe

Plating Type

Tinned

Part Number Series

PK

Clearance

0.43

Clearance (mm)

10.9

Stock

0.04

Stock (mm)

1.0

Flammability Rating

UL 94V-0

Maximum Output Voltage (V)

600.0

Temperature Rating

300 Degrees Fahrenheit (150 Degrees Celsius)

CA-800/EZ Series Crimp Die

CA9 Series Crimp Die

CSA Certified

C22.2 No. 65

Mil. Std. Part Number

UL Listed

UL 486A - UL 486B

Insulation Diameter (In.)

0.33

Insulation Diameter (mm)

8.3

Part Features

• For nuclear containment areas and high temperature to 300°F (150°C) applications • Color code: natural with appropriate color stripe to identify wire range • Ring tongue design assures a secure connection in high vibration applications

Stud Size Metric

NA

RoHS Compliancy Status

Compliant

Min. Order Qty.

200

Packaging Details

UPC

07498319818

Std. Pkg. Qty.

200

Std. Pkg. Volume (cf)

0.0077

Std. Ctn. Qty.

1200

Std. Ctn. Volume (cf)

0.0461

Resources

Catalog Cut Sheets

PK18-4R-C Product Page

US English

Selection Guides

Terminal Tools Selection Guide

US English

Part Drawings

Kynar Ring Terminals PK8 - A41716

US English

Related Products