PM1-3R-C

Loose Piece Ring Terminal

Ring Terminal, 0.5 – 1.5mm² wire range, M3 stud size, non-insulated, bulk package.

Specifications

Wire Range

22 AWG - 18 AWG

Wire Range (mm²)

0.5 - 1.0

Barrel Configuration

Standard

Barrel Type

Metric Stud Size, Brazed Seam

Base Material

Copper

Insulation

Non-Insulated

Panduit Color Code

Metallic

Plating Type

Tinned

Part Number Series

PM

Clearance

0.22

Clearance (mm)

5.6

Length (In.)

0.62

Length (mm)

15.8

Stock

0.03

Stock (mm)

0.81

Width (In.)

0.23

Width (mm)

5.8

Wire Strip Length (In.)

9/32" (.2812)

Wire Strip Length (mm)

7.1

Flammability Rating

N/A

Max. Voltage Rating

2000 V

Temperature Rating

302 Degrees Fahrenheit (150 Degrees Celsius)

CA-800/EZ Series Crimp Die

CA9 Series Crimp Die

CSA Certified

C22.2 No. 65

Mil. Std. Part Number

UL Listed

UL 486A - UL 486B

Packaging Type

Bottle

Part Features

• Ring tongue design assures a secure connection in high vibration applications • Internal barrel serrations assure good wire contact and maximum tensile strength

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498384150

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0073

Std. Ctn. Qty.

500

Std. Ctn. Volume (cf)

0.0364

Resources

Catalog Cut Sheets

US English

Part Drawings

US English

Selection Guides

Terminal Tools Selection Guide

US English

Related Products