PMN6-5R-2K

Ring Terminals on Reel

Reel-Fed Ring Terminal, 4.0 – 6.0mm² wire range, M5 stud size, nylon barrel insulated.

Specifications

Package Type

Reel

Base Material

Copper

Insulation Material

Nylon

Barrel Type

Insulation Grip Sleeve

Maximum Wire Size (AWG)

12 AWG - 10 AWG

Overall Length (In.)

1.04

Overall Length (mm)

26.4

Overall Width (In.)

0.38

Overall Width (mm)

9.7

Wire Strip Length (In.)

0.28

Wire Strip Length (mm)

7.1

Finish/Coating

Tinned

Wire Range (mm²)

4.0 - 6.0

Barrel Configuration

Standard

Color Code

Yellow

Plating Type

Tinned

Part Number Series

PMN

Clearance

0.31

Clearance (mm)

7.9

Stock

0.04

Stock (mm)

1.0

Flammability Rating

UL 94V-2/HB

Maximum Output Voltage (V)

600.0

Temperature Rating

221 Degrees Fahrenheit (105 Degrees Celsius)

CA-800/EZ Series Crimp Die

CD-800-3

CA9 Series Crimp Die

CD9-3B

CSA Certified

C22.2 No. 65

Mil. Std. Part Number

UL Listed

UL 486A - UL 486B

Insulation Diameter (In.)

0.23

Insulation Diameter (mm)

5.7

Part Features

• Continuously molded design provides reliable, consistent performance through the applicator for a high quality termination every time • Ring tongue design assures a secure connection in high vibration applications • Metal insulation grip sleeve crimps to wire insulation, providing protection to the crimp joint during high vibration applications • Internal barrel serrations assure good wire contact and maximum tensile strength

Pieces Per Reel

2000

Stud Size

-

RoHS Compliancy Status

Compliant

Min. Order Qty.

2,000

Packaging Details

UPC

07498368427

Std. Pkg. Qty.

2000

Std. Pkg. Volume (cf)

0.8791

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

US English

Part Drawings

Ring Terminals-A41098

US English

Selection Guides

Terminal Tools Selection Guide

US English

Related Products