PMV2-5RB-C

Loose Piece Ring Terminal

Ring Terminal, vinyl barrel insulated, butted seam, funnel entry, 1.5 – 2.5mm² wire range, M5 stud size, bulk package.

Specifications

Package Type

Bottle

Base Material

Copper

Insulation Material

Vinyl

Barrel Type

Metric Stud Size, Butted Seam

Maximum Wire Size (AWG)

16 AWG - 14 AWG

Overall Length (In.)

0.94

Overall Length (mm)

23.8

Overall Width (In.)

0.35

Overall Width (mm)

8.9

Wire Strip Length (In.)

0.21

Wire Strip Length (mm)

5.5

Finish/Coating

Tinned

Wire Range (mm²)

1.5 - 2.5

Barrel Configuration

Funnel Entry

Color Code

Blue

Plating Type

Tinned

Part Number Series

PMV

Clearance

0.25

Clearance (mm)

6.4

Stock

0.03

Stock (mm)

0.81

Flammability Rating

UL 94V-0

Maximum Output Voltage (V)

600.0

Temperature Rating

221 Degrees Fahrenheit (105 Degrees Celsius)

CA-800/EZ Series Crimp Die

CA9 Series Crimp Die

CSA Certified

C22.2 No. 65

Mil. Std. Part Number

UL Listed

UL 486A - UL 486B

Insulation Diameter (In.)

0.19

Insulation Diameter (mm)

4.7

Part Features

• Ring tongue design assures a secure connection in high vibration applications • Insulation support helps to prevent wire damage in bending applications • Internal barrel serrations assure good wire contact and maximum tensile strength

Stud Size

-

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498384234

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0101

Std. Ctn. Qty.

500

Std. Ctn. Volume (cf)

0.0504

Resources

Part Drawings

US English

Catalog Cut Sheets

US English

Selection Guides

Terminal Tools Selection Guide

US English

Related Products