PMV6-3R-L

Loose Piece Ring Terminal

Ring Terminal, vinyl barrel insulated, brazed seam, funnel entry, 4.0 – 6.0mm² wire range, M3 stud size, bulk package.

Specifications

Package Type

Bottle

Base Material

Copper

Insulation Material

Vinyl

Barrel Type

Metric Stud Size, Brazed Seam

Maximum Wire Size (AWG)

12 AWG - 10 AWG

Overall Length (In.)

1.03

Overall Length (mm)

26.1

Overall Width (In.)

0.23

Overall Width (mm)

5.8

Wire Strip Length (In.)

0.28

Wire Strip Length (mm)

7.1

Finish/Coating

Tinned

Wire Range (mm²)

4.0 - 6.0

Barrel Configuration

Funnel Entry

Color Code

Yellow

Plating Type

Tinned

Part Number Series

PMV

Clearance

0.31

Clearance (mm)

7.9

Stock

0.04

Stock (mm)

1.0

Flammability Rating

UL 94V-0

Maximum Output Voltage (V)

600.0

Temperature Rating

221 Degrees Fahrenheit (105 Degrees Celsius)

CA-800/EZ Series Crimp Die

CA9 Series Crimp Die

CSA Certified

C22.2 No. 65

Mil. Std. Part Number

UL Listed

UL 486A - UL 486B

Insulation Diameter (In.)

0.24

Insulation Diameter (mm)

6.1

Part Features

• Ring tongue design assures a secure connection in high vibration applications • Insulation support helps to prevent wire damage in bending applications • Internal barrel serrations assure good wire contact and maximum tensile strength

Stud Size

-

RoHS Compliancy Status

Compliant

Min. Order Qty.

50

Packaging Details

UPC

07498368720

Std. Pkg. Qty.

50

Std. Pkg. Volume (cf)

0.0067

Std. Ctn. Qty.

250

Std. Ctn. Volume (cf)

0.0334

Resources

Selection Guides

Terminal Tools Selection Guide

US English

Part Drawings

US English

Catalog Cut Sheets

US English

Related Products