Stud Size |
1/4" |
Wire Range |
16 AWG - 12 AWG |
Wire Range (mm²) |
1.5 - 4.0 |
Barrel Configuration |
Standard |
Barrel Type |
Insulation Grip Sleeve |
Base Material |
Copper |
Insulation |
Nylon |
Panduit Color Code |
Yellow |
Plating Type |
Tinned |
Part Number Series |
PN-HDR |
Clearance |
0.42 |
Clearance (mm) |
10.7 |
Length (In.) |
1.24 |
Length (mm) |
31.5 |
Max. Insulation Diameter In. (mm) |
0.225 (5.7) |
Stock |
0.05 |
Stock (mm) |
1.3 |
Width (In.) |
0.52 |
Width (mm) |
13.2 |
Wire Strip Length (In.) |
9/32" (.2812) |
Wire Strip Length (mm) |
7.1 |
Flammability Rating |
UL 94V-2/HB |
Max. Voltage Rating |
600 V |
Temperature Rating |
221 Degrees Fahrenheit (105 Degrees Celsius) |
CA-800/EZ Series Crimp Die |
— |
CA9 Series Crimp Die |
— |
CSA Certified |
C22.2 No. 65 |
Mil. Std. Part Number |
— |
UL Listed |
UL 486A - UL 486B |
Packaging Type |
Box |
Part Features |
• Manufactured from stock 56% thicker than a standard #16 – #14 AWG terminal for use in heavy-duty applications • Insulation housing is marked with “HDR” to signify heavy-duty ring • Ring tongue design assures a secure connection in high vibration applications • Metal insulation grip sleeve crimps to wire insulation, providing protection to the crimp joint during high vibration applications • Internal barrel serrations assure good wire contact and maximum tensile strength |
Stud Size Metric |
M6 |
RoHS Compliancy Status |
Compliant |
Min. Order Qty. |
500 |
UPC |
07498380243 |
Std. Pkg. Qty. |
500 |
Std. Pkg. Volume (cf) |
0.0912 |
Std. Ctn. Qty. |
3000 |
Std. Ctn. Volume (cf) |
0.5473 |
Part Drawings |
Heavy Duty Ring Terminals-A41283 |
US English |
|
Selection Guides |
Terminal Tools Selection Guide |
US English |