PN14-6R-3K

Ring Terminals on Reel

Ring Terminal, nylon insulated, metal sleeve, 16 – 14 AWG, #6 stud size.

Specifications

Package Type

Reel

Base Material

Copper

Insulation Material

Nylon

Barrel Type

Insulation Grip Sleeve

Maximum Wire Size (AWG)

16 AWG - 14 AWG

Overall Length (In.)

0.86

Overall Length (mm)

21.8

Overall Width (In.)

0.31

Overall Width (mm)

7.9

Wire Strip Length (In.)

0.25

Wire Strip Length (mm)

6.4

Finish/Coating

Tinned

Stud Size

#6

Wire Range (mm²)

1.5 - 2.5

Barrel Configuration

Standard

Color Code

Blue

Plating Type

Tinned

Part Number Series

PN

Clearance

0.25

Clearance (mm)

6.4

Stock

0.03

Stock (mm)

0.8

Flammability Rating

UL 94V-2/HB

Maximum Output Voltage (V)

600.0

Temperature Rating

221 Degrees Fahrenheit (105 Degrees Celsius)

CA-800/EZ Series Crimp Die

CD-800-2

CA9 Series Crimp Die

CD9-2A

CSA Certified

C22.2 No. 65

Mil. Std. Part Number

MS25036-107 (Class 2)

UL Listed

UL 486A - UL 486B

Insulation Diameter (In.)

0.16

Insulation Diameter (mm)

4.1

Part Features

• Continuously molded design provides reliable, consistent performance through the applicator for a high quality termination every time • Ring tongue design assures a secure connection in high vibration applications • Metal insulation grip sleeve crimps to wire insulation, providing protection to the crimp joint during high vibration applications • Internal barrel serrations assure good wire contact and maximum tensile strength

Pieces Per Reel

3000

RoHS Compliancy Status

Compliant

Min. Order Qty.

3,000

Packaging Details

UPC

07498380624

Std. Pkg. Qty.

3000

Std. Pkg. Volume (cf)

0.9208

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Selection Guides

Terminal Tools Selection Guide

US English

Catalog Cut Sheets

PN18-4R-3K Product Page

US English

Cross References

Terminal Military Cross Reference

US English

Part Drawings

Ring Terminals-A41099

US English

Related Products