PN14-6RN-M

Loose Piece Ring Terminal

Ring Terminal, 18 – 14 AWG, #6 stud size, narrow tongue, nylon insulated, bulk package.

Specifications

Package Type

Box

Base Material

Copper

Insulation Material

Nylon

Barrel Type

Narrow Tongue, Insulation Grip Sleeve

Maximum Wire Size (AWG)

18 AWG - 14 AWG

Overall Length (In.)

0.76

Overall Length (mm)

19.3

Overall Width (In.)

0.25

Overall Width (mm)

6.4

Wire Strip Length (In.)

0.21

Wire Strip Length (mm)

5.5

Finish/Coating

Tinned

Stud Size

#6

Wire Range (mm²)

1.0 - 2.5

Barrel Configuration

Standard

Color Code

Blue

Plating Type

Tinned

Part Number Series

PN-RN

Clearance

0.20

Clearance (mm)

5.1

Stock

0.03

Stock (mm)

0.8

Flammability Rating

UL 94V-2/HB

Maximum Output Voltage (V)

600.0

Temperature Rating

221 Degrees Fahrenheit (105 Degrees Celsius)

CA-800/EZ Series Crimp Die

CA9 Series Crimp Die

CSA Certified

C22.2 No. 65

Mil. Std. Part Number

MS25036-106 (Class 1 & 2)

UL Listed

UL 486A - UL 486B

Insulation Diameter (In.)

0.16

Insulation Diameter (mm)

4.1

Part Features

• Ring tongue design assures a secure connection in high vibration applications • Metal insulation grip sleeve crimps to wire insulation, providing protection to the crimp joint during high vibration applications • Internal barrel serrations assure good wire contact and maximum tensile strength

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

07498380093

Std. Pkg. Qty.

1000

Std. Pkg. Volume (cf)

0.0488

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Cross References

Terminal Military Cross Reference

US English

Selection Guides

Terminal Tools Selection Guide

US English

Part Drawings

Ring Terminals, Nylon Insulated - PN14R

US English

Related Products