PN14-6RX-C

Loose Piece Ring Terminal

Ring Terminal, 16 – 14 AWG, #6 stud size, nylon insulated, expanded insulation for large wire O.D.

Specifications

Package Type

Bottle

Base Material

Copper

Insulation Material

Nylon

Barrel Type

Insulation Grip Sleeve

Maximum Wire Size (AWG)

16 AWG - 14 AWG

Overall Length (In.)

NA

Overall Length (mm)

NA

Maximum Operating Temperature (°C)

NA

Maximum Operating Temperature (°F)

NA

Overall Width (In.)

0.31

Overall Width (mm)

7.9

Stud Hole Size (In.)

NA

Wire Strip Length (In.)

0.21

Wire Strip Length (mm)

5.5

Finish/Coating

Tinned

Stud Size

#6

Wire Range (mm²)

1.5 - 2.5

Barrel Configuration

Expanded Entry

Color Code

Blue

Plating Type

Tinned

Part Number Series

PN-RX

Clearance

0.25

Clearance (mm)

6.4

Length (In.)

0.93

Length (mm)

23.6

Max. Insulation Diameter In. (mm)

0.200 (5.1)

Stock

0.03

Stock (mm)

0.8

Flammability Rating

UL 94V-2/HB

Maximum Output Voltage (V)

600.0

Temperature Rating

221 Degrees Fahrenheit (105 Degrees Celsius)

CA-800/EZ Series Crimp Die

CA9 Series Crimp Die

CSA Certified

C22.2 No. 65

Mil. Std. Part Number

UL Listed

UL 486A - UL 486B

Part Features

• Expanded wire entry designed to accommodate wire with a larger insulation thickness • Ring tongue design assures a secure connection in high vibration applications • Metal insulation grip sleeve crimps to wire insulation, providing protection to the crimp joint during high vibration applications • Internal barrel serrations assure good wire contact and maximum tensile strength

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498380042

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0072

Std. Ctn. Qty.

500

Std. Ctn. Volume (cf)

0.0358

Resources

Part Drawings

Ring Terminals, Nylon Insulated - Expanded Insulation, PN14-RX

US English

Catalog Cut Sheets

PN14-6RX-C Product Page

US English

Selection Guides

Terminal Tools Selection Guide

US English

Related Products