PN18-12R-L

Loose Piece Ring Terminal

Ring Terminal, 22 – 18 AWG, 1/2" stud size, nylon insulated.

Specifications

Package Type

Bottle

Base Material

Copper

Insulation Material

Nylon

Note

PN18-12R-L replaces PN18-12R-C

Barrel Type

Insulation Grip Sleeve

Maximum Wire Size (AWG)

22 AWG - 18 AWG

Overall Length (In.)

1.35

Overall Length (mm)

34.3

Overall Width (In.)

0.72

Overall Width (mm)

18.3

Wire Strip Length (In.)

0.21

Wire Strip Length (mm)

5.5

Finish/Coating

Tinned

Stud Size

1/2"

Wire Range (mm²)

0.5 - 1.0

Barrel Configuration

Standard

Color Code

Red

Plating Type

Tinned

Part Number Series

PN

Clearance

0.53

Clearance (mm)

13.5

Stock

0.03

Stock (mm)

0.8

Flammability Rating

UL 94V-2/HB

Maximum Output Voltage (V)

600.0

Temperature Rating

221 Degrees Fahrenheit (105 Degrees Celsius)

CA-800/EZ Series Crimp Die

CA9 Series Crimp Die

CSA Certified

C22.2 No. 65

Mil. Std. Part Number

UL Listed

UL 486A - UL 486B

Insulation Diameter (In.)

0.15

Insulation Diameter (mm)

3.8

Part Features

• Ring tongue design assures a secure connection in high vibration applications • Metal insulation grip sleeve crimps to wire insulation, providing protection to the crimp joint during high vibration applications • Internal barrel serrations assure good wire contact and maximum tensile strength

RoHS Compliancy Status

Compliant

Min. Order Qty.

50

Packaging Details

UPC

07498312461

Std. Pkg. Qty.

50

Std. Pkg. Volume (cf)

0.0096

Std. Ctn. Qty.

500

Std. Ctn. Volume (cf)

0.0955

Resources

Selection Guides

Terminal Tools Selection Guide

US English

Part Drawings

Nylon Insulated 22 - 18 Barrel, Ring Terminals - A41543

US English

Catalog Cut Sheets

PN22-2R-C Product Page

US English

Related Products