PN22-10R-M

Loose Piece Ring Terminal

Ring Terminal, 26 – 22 AWG, #10 stud size, nylon insulated, bulk package.

Specifications

Stud Hole Size (mm)

M5

Maximum Wire Size (AWG)

26 AWG - 22 AWG

Stud Size

#10

Wire Range (mm²)

0.1 - 0.5

Barrel Configuration

Standard

Barrel Type

Insulation Grip Sleeve

Base Material

Copper

Color Code

Yellow

Finish/Coating

Tinned

Insulation Material

Nylon

Plating Type

Tinned

Part Number Series

PN

Clearance

0.24

Clearance (mm)

6.1

Length (In.)

0.78

Length (mm)

19.8

Max. Insulation Diameter In. (mm)

0.090 (2.3)

Overall Width (In.)

0.31

Overall Width (mm)

7.9

Stock

0.02

Stock (mm)

0.5

Wire Strip Length (In.)

0.18

Wire Strip Length (mm)

4.8

Flammability Rating

UL 94V-2/HB

Maximum Output Voltage (V)

300.0

Temperature Rating

221 Degrees Fahrenheit (105 Degrees Celsius)

CA-800/EZ Series Crimp Die

CA9 Series Crimp Die

CSA Certified

No

Mil. Std. Part Number

UL Listed

No

Package Type

Box

Part Features

• Ring tongue design assures a secure connection in high vibration applications • Metal insulation grip sleeve crimps to wire insulation, providing protection to the crimp joint during high vibration applications • Internal barrel serrations assure good wire contact and maximum tensile strength

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

07498382355

Std. Pkg. Qty.

1000

Std. Pkg. Volume (cf)

0.0699

Std. Ctn. Qty.

6000

Std. Ctn. Volume (cf)

0.4196

Resources

Part Drawings

Ring Terminals-A41233

US English

Selection Guides

Terminal Tools Selection Guide

US English

Related Products