PNF14-56R-M

Loose Piece Ring Terminal

Ring Terminal, 16 – 14 AWG, 5/16" stud size, funnel entry, nylon insulated, bulk package.

Specifications

Stud Size

5/16"

Wire Range

16 AWG - 14 AWG

Wire Range (mm²)

1.5 - 2.5

Barrel Configuration

Funnel Entry

Barrel Type

Insulation Grip Sleeve

Base Material

Copper

Insulation

Nylon

Panduit Color Code

Blue

Plating Type

Tinned

Part Number Series

PNF

Clearance

0.4

Clearance (mm)

10.2

Length (In.)

1.06

Length (mm)

26.9

Max. Insulation Diameter In. (mm)

0.162 (4.12)

Stock

0.03

Stock (mm)

0.8

Width (In.)

0.46

Width (mm)

11.7

Wire Strip Length (In.)

7/32" (.2187)

Wire Strip Length (mm)

5.5

Flammability Rating

UL 94V-2/HB

Max. Voltage Rating

600 V

Temperature Rating

221 Degrees Fahrenheit (105 Degrees Celsius)

CA-800/EZ Series Crimp Die

CA9 Series Crimp Die

CSA Certified

C22.2 No. 65

Mil. Std. Part Number

MS25036-109 (Class 2)

UL Listed

UL 486A - UL 486B

Packaging Type

Box

Part Features

• Ring tongue design assures a secure connection in high vibration applications • Metal insulation grip sleeve crimps to wire insulation, providing protection to the crimp joint during high vibration applications • Internal barrel serrations assure good wire contact and maximum tensile strength

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

07498381053

Std. Pkg. Qty.

1000

Std. Pkg. Volume (cf)

0.0681

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Cross References

Terminal Military Cross Reference

US English

Part Drawings

Ring Terminal Nylon Insulated PNF14 - A41276

US English

Selection Guides

Terminal Tools Selection Guide

US English

Related Products