PNF18-56R-C

Loose Piece Ring Terminal

Ring Terminal, 22 – 18 AWG, 5/16" stud size, funnel entry, nylon insulated, standard package.

Specifications

Stud Size

5/16"

Wire Range

22 AWG - 18 AWG

Wire Range (mm²)

0.5 - 1.0

Barrel Configuration

Funnel Entry

Barrel Type

Insulation Grip Sleeve

Base Material

Copper

Insulation

Nylon

Panduit Color Code

Red

Plating Type

Tinned

Part Number Series

PNF

Clearance

0.39

Clearance (mm)

9.9

Length (In.)

1.08

Length (mm)

27.4

Max. Insulation Diameter In. (mm)

0.136 (3.5)

Stock

0.03

Stock (mm)

0.8

Width (In.)

0.46

Width (mm)

11.7

Wire Strip Length (In.)

7/32" (.2187)

Wire Strip Length (mm)

5.5

Flammability Rating

UL 94V-2/HB

Max. Voltage Rating

600 V

Temperature Rating

221 Degrees Fahrenheit (105 Degrees Celsius)

CA-800/EZ Series Crimp Die

CA9 Series Crimp Die

CSA Certified

C22.2 No. 65

Mil. Std. Part Number

MS25036-104 (Class 2)

UL Listed

UL 486A - UL 486B

Packaging Type

Bottle

Part Features

• Ring tongue design assures a secure connection in high vibration applications • Metal insulation grip sleeve crimps to wire insulation, providing protection to the crimp joint during high vibration applications • Internal barrel serrations assure good wire contact and maximum tensile strength

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498351321

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0096

Std. Ctn. Qty.

500

Std. Ctn. Volume (cf)

0.0481

Resources

Cross References

Terminal Military Cross Reference

US English

Part Drawings

Ring Terminal Nylon Insulated PNF18 - A41275

US English

Catalog Cut Sheets

PNF18-4R-C Product Page

US English

Selection Guides

Terminal Tools Selection Guide

US English

Related Products