PV10-38RB-2K

Ring Terminals on Reel

Ring Terminal, vinyl insulated, funnel entry, plastic insulation crimp, 12 – 10 AWG wire range, 3/8" stud size.

Specifications

Package Type

Reel

Base Material

Copper

Insulation Material

Vinyl

Barrel Type

Insulation Support

Maximum Wire Size (AWG)

12 AWG - 10 AWG

Overall Length (In.)

1.23

Overall Length (mm)

NA

Maximum Operating Temperature (°C)

NA

Maximum Operating Temperature (°F)

NA

Overall Width (In.)

0.58

Overall Width (mm)

14.7

Stud Hole Size (In.)

NA

Stud Hole Size (mm)

NA

Wire Strip Length (In.)

0.34

Wire Strip Length (mm)

8.7

Finish/Coating

Tinned

Stud Size

3/8"

Wire Range (mm²)

4.0 - 6.0

Barrel Configuration

Funnel Entry

Color Code

Yellow

Plating Type

Tinned

Part Number Series

PV

Clearance

0.38

Clearance (mm)

9.7

Length (In.)

1.23

Length (mm)

31.2

Max. Insulation Diameter In. (mm)

0.225 (5.7)

Stock

0.04

Stock (mm)

1.0

Flammability Rating

UL 94V-0

Maximum Output Voltage (V)

600.0

Temperature Rating

221 Degrees Fahrenheit (105 Degrees Celsius)

CA-800/EZ Series Crimp Die

CD-800-3

CA9 Series Crimp Die

CD9-3B

CSA Certified

C22.2 No. 65

Mil. Std. Part Number

UL Listed

UL 486A - UL 486B

Part Features

• Continuously molded design provides reliable, consistent performance through the applicator for a high quality termination every time • Ring tongue design assures a secure connection in high vibration applications • Insulation support helps to prevent wire damage in bending applications

Pieces Per Reel

2000

RoHS Compliancy Status

Compliant

Min. Order Qty.

2,000

Packaging Details

UPC

07498380364

Std. Pkg. Qty.

2000

Std. Pkg. Volume (cf)

0.9208

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Ring Terminals-A41067

US English

Catalog Cut Sheets

PV18-4RNB-3K Product Page

US English

Selection Guides

Terminal Tools Selection Guide

US English

Related Products