PV12-14HDR-L

Loose Piece Ring Terminal

Ring Terminal, 16 – 12 AWG, 1/4" stud size, heavy duty, vinyl insulated, funnel entry, standard package.

Specifications

Package Type

Bottle

Base Material

Copper

Insulation Material

Vinyl

Barrel Type

Insulation Support, Brazed Seam

Maximum Wire Size (AWG)

16 AWG - 12 AWG

Overall Length (In.)

1.23

Overall Length (mm)

31.2

Overall Width (In.)

0.52

Overall Width (mm)

13.2

Wire Strip Length (In.)

0.28

Wire Strip Length (mm)

7.1

Finish/Coating

Tinned

Stud Size

1/4"

Wire Range (mm²)

1.5 - 4.0

Barrel Configuration

Funnel Entry

Color Code

Yellow

Plating Type

Tinned

Part Number Series

PV-HDR

Clearance

0.42

Clearance (mm)

10.7

Stock

0.05

Stock (mm)

1.3

Flammability Rating

UL 94V-0

Maximum Output Voltage (V)

600.0

Temperature Rating

221 Degrees Fahrenheit (105 Degrees Celsius)

CA-800/EZ Series Crimp Die

CA9 Series Crimp Die

CSA Certified

C22.2 No. 65

Mil. Std. Part Number

UL Listed

UL 486A - UL 486B

Insulation Diameter (In.)

0.23

Insulation Diameter (mm)

5.7

Part Features

• Manufactured from stock 56% thicker than a standard #16 – 14 AWG terminal for use in heavy-duty applications • Insulation housing is marked with “HDR” to signify heavy-duty ring • Ring tongue design assures a secure connection in high vibration applications • Insulation support helps to prevent wire damage in bending applications

Stud Size Metric

M6

RoHS Compliancy Status

Compliant

Min. Order Qty.

50

Packaging Details

UPC

07498380258

Std. Pkg. Qty.

50

Std. Pkg. Volume (cf)

0.0092

Std. Ctn. Qty.

500

Std. Ctn. Volume (cf)

0.0921

Resources

Selection Guides

Terminal Tools Selection Guide

US English

Catalog Cut Sheets

PV12-6HDR-L Product Page

US English

Part Drawings

Heavy Duty Ring Terminals-A41281

US English

Related Products