PV14-10R-E

Loose Piece Ring Terminal

Ring Terminal, 16 – 14 AWG, #10 stud size, vinyl insulated, funnel entry, convenience package.

Specifications

Stud Size

#10

Wire Range

16 AWG - 14 AWG

Wire Range (mm²)

1.5 - 2.5

Barrel Configuration

Funnel Entry

Barrel Type

Insulation Support, Brazed Seam

Base Material

Copper

Insulation

Vinyl

Panduit Color Code

Blue

Plating Type

Tinned

Part Number Series

PV

Clearance

0.25

Clearance (mm)

6.4

Length (In.)

0.92

Length (mm)

23.4

Max. Insulation Diameter In. (mm)

0.17 (4.3)

Stock

0.03

Stock (mm)

0.8

Width (In.)

0.31

Width (mm)

7.9

Wire Strip Length (In.)

5/16" (.3125)

Wire Strip Length (mm)

7.9

Flammability Rating

UL 94V-0

Max. Voltage Rating

600 V

Temperature Rating

221 Degrees Fahrenheit (105 Degrees Celsius)

CA-800/EZ Series Crimp Die

CA9 Series Crimp Die

CSA Certified

C22.2 No. 65

Mil. Std. Part Number

UL Listed

UL 486A - UL 486B

Packaging Type

Bag

Part Features

• Ring tongue design assures a secure connection in high vibration applications • Insulation support helps to prevent wire damage in bending applications • Internal barrel serrations assure good wire contact and maximum tensile strength

RoHS Compliancy Status

Compliant

Min. Order Qty.

20.0000

Packaging Details

UPC

07498336244

Std. Pkg. Qty.

20

Std. Pkg. Volume (cf)

0.0128

Std. Ctn. Qty.

100

Std. Ctn. Volume (cf)

0.0641

Resources

Selection Guides

US English

Selection Guides

Terminal Tools Selection Guide

US English

Part Drawings

US English

Cross References

US English

Related Products