PV14-6RNB-3K

Ring Terminals on Reel

Ring Terminal, narrow tongue, vinyl insulated, funnel entry, plastic insulation crimp, 16 – 14 AWG wire range, #6 stud size.

Specifications

Stud Size

#6

Wire Range

16 AWG - 14 AWG

Wire Range (mm²)

1.5 - 2.5

Barrel Configuration

Funnel Entry

Barrel Type

Narrow Tongue, Insulation Support, Butted Seam

Base Material

Copper

Insulation

Vinyl

Panduit Color Code

Blue

Plating Type

Tinned

Part Number Series

PV-RN

Clearance

0.22

Clearance (mm)

5.6

Length (In.)

0.76

Length (mm)

19.3

Max. Insulation Diameter In. (mm)

0.17 (4.3)

Stock

0.03

Stock (mm)

0.8

Width (In.)

0.25

Width (mm)

6.4

Wire Strip Length (In.)

1/4" (.250)

Wire Strip Length (mm)

6.4

Flammability Rating

UL 94V-0

Max. Voltage Rating

600 V

Temperature Rating

221 Degrees Fahrenheit (105 Degrees Celsius)

CA-800/EZ Series Crimp Die

CD-800-2

CA9 Series Crimp Die

CD9-2A

CSA Certified

C22.2 No. 65

Mil. Std. Part Number

UL Listed

UL 486A - UL 486B

Packaging Type

Reel

Part Features

• Continuously molded design provides reliable, consistent performance through the applicator for a high quality termination every time • Ring tongue design assures a secure connection in high vibration applications • Insulation support helps to prevent wire damage in bending applications

Pieces Per Reel

3000

RoHS Compliancy Status

Compliant

Min. Order Qty.

3,000

Packaging Details

UPC

07498380355

Std. Pkg. Qty.

3000

Std. Pkg. Volume (cf)

0.9208

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

PV18-4RNB-3K Product Page

US English

Part Drawings

Ring Terminals-A41068

US English

Selection Guides

Terminal Tools Selection Guide

US English

Related Products