PV18-4R-CY

Loose Piece Ring Terminal

Ring Terminal, 22 – 18 AWG, #4 stud size, vinyl insulated, funnel entry, standard package.

Specifications

Note

PV18-4R-CY replaces PV18-4R-C

Stud Size

#4

Wire Range

22 AWG - 18 AWG

Wire Range (mm²)

0.5 - 1.0

Barrel Configuration

Funnel Entry

Barrel Type

Insulation Support, Brazed Seam

Base Material

Copper

Insulation

Vinyl

Panduit Color Code

Red

Plating Type

Tinned

Part Number Series

PV

Clearance

0.22

Clearance (mm)

5.6

Length (In.)

0.84

Length (mm)

21.3

Max. Insulation Diameter In. (mm)

0.15 (3.7)

Stock

0.03

Stock (mm)

0.8

Width (In.)

0.25

Width (mm)

6.4

Wire Strip Length (In.)

5/16" (.3125)

Wire Strip Length (mm)

7.9

Flammability Rating

UL 94V-0

Max. Voltage Rating

600 V

Temperature Rating

221 Degrees Fahrenheit (105 Degrees Celsius)

CA-800/EZ Series Crimp Die

CA9 Series Crimp Die

CSA Certified

C22.2 No. 65

Mil. Std. Part Number

UL Listed

UL 486A - UL 486B

Packaging Type

Bottle

Part Features

• Ring tongue design assures a secure connection in high vibration applications • Insulation support helps to prevent wire damage in bending applications • Internal barrel serrations assure good wire contact and maximum tensile strength

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498368909

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0074

Std. Ctn. Qty.

500

Std. Ctn. Volume (cf)

0.0368

Resources

Part Drawings

Ring Terminals, Vinyl Insulated - Funnel Entry - PV18-R

US English

Catalog Cut Sheets

PV22-2R-CY Product Page

US English

Selection Guides

Terminal Tools Selection Guide

US English

Related Products