PV18-56R-MY

Loose Piece Ring Terminal

Ring Terminal, 22 – 18 AWG, 5/16" stud size, vinyl insulated, funnel entry, bulk package.

Specifications

Stud Hole Size (mm)

M8

Note

PV18-56R-MY replaces PV18-56R-M

Maximum Wire Size (AWG)

22 AWG - 18 AWG

Stud Size

5/16"

Wire Range (mm²)

0.5 - 1.0

Barrel Configuration

Funnel Entry

Barrel Type

Insulation Support, Brazed Seam

Base Material

Copper

Color Code

Red

Finish/Coating

Tinned

Insulation Material

Vinyl

Plating Type

Tinned

Part Number Series

PV

Clearance

0.39

Clearance (mm)

9.9

Length (In.)

1.11

Length (mm)

28.2

Max. Insulation Diameter In. (mm)

0.15 (3.7)

Overall Width (In.)

0.46

Overall Width (mm)

11.7

Stock

0.03

Stock (mm)

0.8

Wire Strip Length (In.)

0.31

Wire Strip Length (mm)

7.9

Flammability Rating

UL 94V-0

Maximum Output Voltage (V)

600.0

Temperature Rating

221 Degrees Fahrenheit (105 Degrees Celsius)

CA-800/EZ Series Crimp Die

CA9 Series Crimp Die

CSA Certified

C22.2 No. 65

Mil. Std. Part Number

UL Listed

UL 486A - UL 486B

Package Type

Box

Part Features

• Ring tongue design assures a secure connection in high vibration applications • Insulation support helps to prevent wire damage in bending applications • Internal barrel serrations assure good wire contact and maximum tensile strength

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

07498341498

Std. Pkg. Qty.

1000

Std. Pkg. Volume (cf)

0.0912

Std. Ctn. Qty.

6000

Std. Ctn. Volume (cf)

0.5473

Resources

Part Drawings

Ring Terminals, Vinyl Insulated - Funnel Entry - PV18-R

US English

Selection Guides

Terminal Tools Selection Guide

US English

Related Products