The PV8-10R-QY Pan-Term® Terminal is a vinyl insulated, ring terminal. Brazed seam protects terminal barrel from splitting during the crimp process. Internal barrel serrations assure good wire contact and maximum tensile strength.
Stud Hole Size (In.) | #10 |
Stud Hole Size (mm) | 5 |
Stud Size | #10 |
Insulation Material | Vinyl |
Maximum Copper Conductor Size (AWG) | #8 |
Maximum Wire Size (AWG) | #8 |
Minimum Wire Size (AWG) | #8 |
Minimum Copper Conductor Size (AWG) | #8 |
Wire Strip Length (In.) | 3/8 |
Wire Strip Length (mm) | 9.5 |
Standards Met | cULus Listed 587H E52164, CSA Certified LR31212 |
Base Material | Copper |
Maximum Voltage (V) | 600 |
Finish/Coating | Tin-Plated |
Color Code | Red |
Barrel Type | Funnel Entry |
Flammability Rating | UL94V-0 |
Maximum Operating Temperature (°C) | 105 |
Maximum Operating Temperature (°F) | 221 |
Maximum Wire Insulation Diameter (In.) | 0.28 |
Maximum Wire Insulation Diameter (mm) | 7.1 |
Seam Type | Brazed |
Sub Brand | Pan-Term® |
Overall Length (In.) | 1.53 |
Overall Length (mm) | 38.9 |
Overall Width (In.) | 0.47 |
Overall Width (mm) | 11.9 |
Tongue Thickness (In.) | 0.04 |
Tongue Thickness (mm) | 1 |
Tongue Width (In.) | 0.47 |
Tongue Width (mm) | 11.9 |
Packaging Type | Bottle |
Product Type | Ring Terminal |
For Use With | CT-720 (CD-720PV8-2); CT-2600/L (CD-2600-PV8) |
Part Features | • Ring tongue design assures a secure connection in high vibration applications • Insulation support helps to prevent wire damage in bending applications • Internal barrel serrations assure good wire contact and maximum tensile strength |
UPC | 07498369503 |
Std. Pkg. Qty. | 25 |
Std. Pkg. Volume (cf) | 0.0005 |
Std. Ctn. Qty. | 250 |
Std. Ctn. Volume (cf) | 0.0046 |
Catalog Cut Sheets | Catalog Cut Sheet - PV8-8R-QY Product Page | English | |
Videos | Success Depends on the Crimp Training Video 16:9 BS10-D | English | |
Part Drawings | Ring Terminals, Large Wire, Vinyl Insulated, PV8-R | English | |
Application Notes | Narrow Ring Terminal for Use in High Density Terminal Blocks | English | |
Catalogs | IEI Best Seller and Featured Parts Catalog ELCB34--SA-ENG | English | |
Selection Guides | Terminal Tools Selection Guide | English |