globe {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : 'Choose Language'}}
{{ popupData.primarybody }}
{{ distyMobilePopUpData.title }}
{{ distyMobilePopUpData.primarybody }}
{{ distyMobilePopUpData.secondarybody }}

Part List

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

Part List

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} item(s)
View List >>

The Economical OptiCam® Termination Tool terminates Opticam fiber optic connectors. It offers the same mechanism as the original Opticam tool but does not offer the built-in visual fault locator (VFL). Includes: Three (3) termination sleds and one (1) wrist strap.

c warning e
Discontinued
No Replacement
Discontinued

Specifications

Product Type Termination Tool
Overall Width (In.) 1.8
Overall Width (mm) 47
Sub Brand OptiCam®
Overall Depth (In.) 6.4
Overall Depth (mm) 162.6
Overall Height (In.) 1.5
Overall Height (mm) 38
Standards Met RoHS Compliant

Packaging Detail

UPC 07498361559
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.0362
Std. Ctn. Qty. 10
Std. Ctn. Volume (cf) 0.3621

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}