FALC

Non-Consumables

Alcohol bottle (empty).

Specifications

Weight (g)

64.8

Weight (lbs)

0.14

Application

Fiber Cable

Material

Plastic

Part Features

Plastic bottle has a hands free pump

Size (W X H)

2.08 W x 3.10 H (52.9 mm W x 78.6 mm H)

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1

Packaging Details

UPC

07498364483

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0382

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.3823

Resources

Installation Documents

LC Fiber Optic Connectors: FS119

US English

Part Drawings

ALCOHOL BOTTLE WITH HANDS FREE PUMP

US English

Related Products