Fiber buffer stripper.
Color | Yellow |
Overall Width (In.) | 1.71 |
Overall Width (mm) | 43.4 |
Overall Depth (In.) | 5.31 |
Overall Depth (mm) | 134.9 |
Overall Height (In.) | 0.36 |
Overall Height (mm) | 9.1 |
Application | Fiber Termination |
Standards Met | RoHS Directive is not applicable |
Part Features | No adhesive or electricity required for termination |
UPC | 07498364489 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0078 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.0783 |
Part Drawings | FIBER KIT BUFFER STRIPPER | English | |
Installation Documents | LC Fiber Optic Connectors: FS119A | English | |
Installation Documents | LC Fiber Optic Connectors: FS119A | Japanese (日本人) |