The crimp tool is intended for use in the termination of field-polish connectors, and contains 0.048, 0.100, 0.128, 0.151, and 0.190 hex pockets.
Standards Met | RoHS Compliant |
Overall Length (In.) | 8.66 |
Overall Length (mm) | 220 |
Overall Width (In.) | 2.96 |
Overall Width (mm) | 75.3 |
Product Type | Crimp Tool |
UPC | 07498379522 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0744 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | Part Drawings - PDF - FCRP5 CD_TP24600A01_00 | English | |
Installation Documents | Installation Instructions/Best Practices - CD-FCRP5_PA24505A01_01 | English | |
Installation Documents | Installation Instructions/Best Practices - FCRP5_PA23992A01_05 | English | |
White Papers | White Paper - Product Related - Opti-CrimpWhitePaper2 | English |