FGLS

Non-Consumables

Safety glasses.

Specifications

Compatible Fiber Diameter (nm)

NA

Overall Depth (In.)

NA

Maximum Connector Insertion Loss (dB)

NA

Minimum Connector Return Loss (dB)

NA

Application

Eye protection

Part Features

NA

Size (W X H)

5.89 W x 2.26 H (148.6 mm W x 57.4 mm H)

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1

Packaging Details

UPC

07498364500

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0244

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.2437

Resources

Installation Documents

LC Fiber Optic Connectors: FS119

US English

Part Drawings

SAFETY GLASSES WITH SIDEGUARDS

US English

Related Products