FHSCT

Non-Consumables

Heat shrink curing tool (110VAC, 60Hz) required for 1.6mm/2.0mm jacketed cable termination (included in FIELDKIT and FCAMKITUPG).

Specifications

Weight (g)

620.0

Weight (lbs)

1.36

Current Rating (Amps)

12.5

Part Features

NA

Sub Brand

Opticom

Voltage

120 VAC

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1

Packaging Details

UPC

07498344321

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0254

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.2544

Resources

Part Drawings

Heat Shrink Curing Tool - 01190-22

US English

Part Drawings

Heat Shrink Curing Tool - 01190-22

US English

Installation Documents

LC Fiber Optic Connectors: FS119

US English

Part Drawings

Heat Shrink Curing Tool

US English

Related Products