FHSCT-W

Non-Consumables

Heat shrink curing tool (230VAC, 50Hz) required for 1.6mm/2.0mm jacketed cable termination (included in FIELDKIT-G and FCAMKITUPG-G).

Specifications

Case Length (In.)

NA

Case Length (mm)

NA

Case Width (mm)

NA

Case Height (mm)

NA

Weight (g)

620.0

Weight (lb)

1.36

Amperage (A)

8.7

Part Features

NA

Voltage

230 VAC

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Sub Brand

Opticom

Packaging Details

UPC

07498345521

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0254

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.2544

Resources

Part Drawings

Heat Shrink Curing Tool - 01190-22

US English

Part Drawings

Heat Shrink Curing Tool - 01190-22

US English

Installation Documents

LC Fiber Optic Connectors: FS119

US English

Part Drawings

Heat Shrink Curing Tool

US English

Related Products