The polishing puck is intended for use with 2.5mm ferrule-equipped field polish fiber optic connectors.
Product Type | Field Polish Termination Kit |
Number of Pieces | 1 |
Application | Fiber Polishing |
Includes | Universal polishing puck |
UPC | 07498373203 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0029 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.0290 |
Part Drawings | Part Drawings - DWG - FJPKGU | English | |
Part Drawings | Part Drawings - DXF - FJPKGU | English | |
Part Drawings | UNIVERSAL POLISHING PUCK | English |