FJPMR

Consumables

Primer (50ml).

Specifications

Weight (g)

98.9

Weight (lbs)

0.22

Application

Adhesives for fiber optic components

Part Features

NA

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498364481

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0667

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.6669

Resources

MSDS

Primer for PANDUIT field polish connectors - MSDS

US English

Part Drawings

Fiber Optic Termination Kit Primer - 35560-46

US English

Installation Documents

LC Fiber Optic Connectors: FS119

US English

Related Products