FKS

Non-Consumables

Fiber Kevlar shears.

Specifications

Material

Carbon Steel

Compatible Fiber Diameter (nm)

NA

Overall Depth (In.)

NA

Maximum Connector Insertion Loss (dB)

NA

Minimum Connector Return Loss (dB)

NA

Application

Fiber cable

Weight (g)

65.5

Weight (lb)

0.14

Part Features

Hardened serrated cutting edge

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1

Packaging Details

UPC

07498337627

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0284

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.2839

Resources

Part Drawings

Kevlar Fiber Cutters - 01190-24

US English

Installation Documents

LC Fiber Optic Connectors: FS119

US English

Part Drawings

Kevlar Fiber Cutters - 01190-24

US English

Part Drawings

FKS Fiber Cutter Tool

US English

Related Products