FLCASCP

Non-Consumables

1.25mm adapter for FSCOPE.

Specifications

Weight (g)

13.5

Weight (lbs)

0.03

Application

Microscope 200X

Contents

N/A

Description

NA

Kit Contents

NA

Part Features

For use with 1.25mm ferrules

Sub Brand

Opticom

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1

Packaging Details

UPC

07498398732

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0290

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Ferrule Adapter for "FSCOPE" - 01190-28

US English

Part Drawings

Ferrule Adapter for "FSCOPE" - 01190-28

US English

Part Drawings

FERRULE ADAPTER

US English

Related Products