FLCPK

Non-Consumables

LC polishing puck (1.25mm ferrule).

Specifications

Weight (g)

22.2

Weight (lbs)

0.05

Application

Fiber connector

Sub Brand

Opticom

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1

Packaging Details

UPC

07498398731

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0290

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Installation Documents

LC Fiber Optic Connectors: FS119

US English

Part Drawings

LC Polishing Puck - 01190-25

US English

Part Drawings

LC Polishing Puck - 01190-25

US English

Part Drawings

POLISHING PUCK

US English

Related Products