FPF1-V

Consumables

1┬Ám diamond polishing film.

Specifications

Weight (g)

4.6

Weight (lbs)

0.01

Application

Telecommunication rooms, LANs, public networks and fiber-to-the-desk applications

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

5

Packaging Details

UPC

07498373653

Std. Pkg. Qty.

5

Std. Pkg. Volume (cf)

0.0077

Std. Ctn. Qty.

50

Std. Ctn. Volume (cf)

0.0771

Resources

Part Drawings

GOF 1 MICRON DIAMOND POLISHING PAPER

US English

Data Sheets

NetKey Fiber Optic Pot and Polish Connectors - WW-NKDS018

US English

Part Drawings

GOF 1 Micron Diamond Polishing Paper - 00017-25

US English

Part Drawings

GOF 1 Micron Diamond Polishing Paper - 00017-25

US English

Installation Documents

LC Fiber Optic Connectors: FS119

US English

Related Products