FPP5-L

Consumables

5µm polishing paper (AL-2-O-3-).

Specifications

Compatible Fiber Diameter (nm)

NA

Number of Pieces

NA

Weight (g)

Weight (lb)

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

50

Packaging Details

UPC

07498364476

Std. Pkg. Qty.

50

Std. Pkg. Volume (cf)

0.0307

Std. Ctn. Qty.

250

Std. Ctn. Volume (cf)

0.1536

Resources

Installation Documents

LC Fiber Optic Connectors: FS119

US English

Related Products