FSCDVR

Non-Consumables

Screwdriver.

Specifications

Compatible Fiber Diameter (nm)

NA

Overall Width (In.)

NA

Overall Width (mm)

NA

Overall Depth (In.)

NA

Overall Depth (mm)

NA

Overall Height (In.)

NA

Overall Height (mm)

NA

Maximum Connector Insertion Loss (dB)

NA

Minimum Connector Return Loss (dB)

NA

Weight (g)

15.6

Weight (lb)

0.034

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1

Packaging Details

UPC

07498364499

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0037

Std. Ctn. Qty.

50

Std. Ctn. Volume (cf)

0.1850

Resources

Part Drawings

POCKET SCREWDRIVER WITH FLAT HEAD SHAFT

US English

Related Products