FSCRIBE

Non-Consumables

Carbide scribe.

Specifications

Weight (g)

19.1

Weight (lbs)

0.04

Application

Glass Fiber

Part Features

Has A Removable Carbide Blade With A Scoring Edge At Each End

Sub Brand

Opticom

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1

Packaging Details

UPC

07498337629

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0080

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.0801

Resources

Part Drawings

Fiber Carbide Termination Scribe - 01190-29

US English

Part Drawings

Fiber Carbide Termination Scribe - 01190-29

US English

Installation Documents

LC Fiber Optic Connectors: FS119

US English

Part Drawings

CARBIDE TERMINATION SCRIBE

US English

Related Products