FSWB-C

Consumables

Cleaning swabs.

Specifications

Compatible Fiber Diameter (nm)

NA

Number of Pieces

NA

Weight (lb)

0.37

Weight (g)

168

Part Features

Each Packet Contains 100 Swabs

Width In (mm)

0.098 In (2.49 mm)

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

100

Packaging Details

UPC

07498364486

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0037

Std. Ctn. Qty.

1000

Std. Ctn. Volume (cf)

0.0369

Resources

Installation Documents

LC Fiber Optic Connectors: FS119

US English

Part Drawings

FIBER TERMINATION KIT LINT FREE SWAGS

US English

Related Products